??
ダウンロード(CADデータ)
CADモデル選択
選択可能な製品数: 1
BALLUFF BOS 5K-NS-ID10-02
HELP_VARIABLE
会社名
Balluff
説明
Photoelectric sensors
部品表
BALLUFF BOS 5K-NS-ID10-02
VERF
Availability
no more available
BC
Order code
BOS0116
TC
Artikelbezeichnung
BOS 5K-NS-ID10-02
PX
Product view
49860_01
ROT
Rotation
MOUNTING
Mounting
ICON
WEBINC
Product family
Diffuse sensor;Diffuse and through-beam sensors
W
Gewicht
0.06200 kg
TRAFFIC
Customs number
85365019
TECH
Tech. Details
Tech. Detail
DESCRIPT
Description
Series = 5K, Dimension = 10.8 x 32.7 x 19.5 mm, Interface = NPN normally open (NO), Principle of operation = Photoelectric sensor, Principle of optical operation = Diffuse sensor, energetic, Beam characteristic = Divergent, Light type = Infrared, Range = 0...900 mm, Connection = Cable, 2.00 m, PVC, Housing material = PC PBT, Material sensing surface = PMMA, Operating voltage Ub = 10...30 VDC, Approval/Conformity = cULus, CE, WEEE, UKCA, Trademark = Global
CAE
プレビュー
3D
情報
2D
プレビューと異なる製品が選択されました.[更新] ボタンでプレビューを再生成して下さい.
Code